Roll over image to zoom in

3 videos
TPCCIF02
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TPCCIF02 is an rotary display for TransferPacT transfer switches(ATSE) in industrial and commercial buildings, data centers, healthcare facilities and transportation industry. This inbuilt control unit can be had a manual setting through dip/rotary switch on the front of switch. It can provide higher protection against safety issue(IP54) once protected cover accompanied. It can be mounted through flush mounting to the enclosure. Its appearance is 85mm(width)x45mm(height)x22.5mm(depth).
Range of product | TransferPacT |
---|---|
Product or component type | Display module |
Accessory / separate part category | Display and signalling accessories |
Function of module | Display of operating modes and alarm |
Control type | Rotary knob Selector switch |
---|---|
Mounting mode | Flush mounting |
Height | 45 mm |
Width | 85 mm |
Depth | 22.5 mm |
Net weight | 40 g |
IP degree of protection | Front face: IP40 auto mode Front face: IP20 manual mode |
---|---|
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.0 cm |
Package 1 Width | 11.0 cm |
Package 1 Length | 12.0 cm |
Package 1 Weight | 140.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 5 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 900 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.