Roll over image to zoom in

3 videos
TPCDIO07
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TPCDIO07 is input module as signalling accessory. This functional module has 2 dry contact input for transfer inhibit + Remote testing. The transfer inhibit signal can inhibit transfer. It also can be tailored by user to lock the controller or cooperation with different ATSE. The remote testing signal can start test procedure.
Range of product | TransferPacT |
---|---|
Product or component type | I/O module Dry contact |
Device application | Signalling |
Auxiliary contact composition | 2 NO |
---|---|
Signalling function | Transfer inhibit Remote testing |
Auxiliary connection terminal | Screw clamp terminal 0.05…2.6 mm² |
Mounting mode | Plug-in |
Mounting position | Left-bottom |
minimum input current | 5 mA |
[Ui] rated insulation voltage | 30 V DC |
Tightening torque | 0.6 N.m +/- 0.1 N.m |
Height | 56.5 mm |
Width | 20 mm |
Depth | 69 mm |
Net weight | 40 g |
Accessory / separate part category | Signalling accessory |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 10.600 cm |
Package 1 Length | 10.600 cm |
Package 1 Weight | 90.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.160 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.