
Roll over image to zoom in

3 videos
TPCDIO10
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
TPCDIO10 is input module as signalling accessory. It is provided 24VDC pulse signal for fire protection,with maximum input current 10mA. The fire protection signal can transfer ATSE to off position when there is fire emergency and protect power continuity for critical loads as well.
Range of product | TransferPacT |
---|---|
Product or component type | I/O module |
Device application | Signalling |
Auxiliary contact composition | 2 NO |
---|---|
Signalling function | Fire protection (transfer to off position) |
Auxiliary connection terminal | Screw clamp terminal 0.05…2.6 mm² |
Mounting mode | Plug-in |
Mounting position | Left-bottom |
Maximum input current | 10 mA 24 V DC +/- 20 % |
[Ui] rated insulation voltage | 30 V DC |
Tightening torque | 0.6 N.m +/- 0.1 N.m |
Height | 56.5 mm |
Width | 20 mm |
Depth | 69 mm |
Net weight | 40 g |
Accessory / separate part category | Signalling accessory |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.000 cm |
Package 1 Width | 5.700 cm |
Package 1 Length | 6.900 cm |
Package 1 Weight | 140.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 20 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.300 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.