Roll over image to zoom in

2 videos
TPSAUX33
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
58
Take-back
No
TPSAUX33 is auxilary contact as signal accessory used to ATSE in TransferPacT series. It is acted as status indication for switch mechanical position on OFF poisition for TransferPacT transfer switch. This contact compostion of signalling is 2NC+2NO. The rated operational current(Ie) is provided 2A@250VAC. It is mounted mode "clip-on" side by side on the right of transfer switch. This wiring capacity is 0.75-2.5 mm²(18-14 AWG) with PZ2 screw driver.
Range of product | TransferPacT |
---|---|
Product or component type | Auxiliary Contact Module |
Device application | Signalling |
Auxiliary contact composition | 2 NO + 2 NC |
---|---|
Signalling function | Switch position (off) |
Auxiliary connection terminal | Screw clamp terminal |
Mounting mode | Clip-on |
Mounting position | Right-angled |
Tightening torque | 0.6 N.m +/- 0.1 N.m |
Height | 90 mm |
Width | 17.5 mm |
Depth | 49.5 mm |
Net weight | 60 g |
Accessory / separate part category | Signalling accessory |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.3 cm |
Package 1 Width | 5.8 cm |
Package 1 Length | 12.0 cm |
Package 1 Weight | 180.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 18 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.5 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
Recyclability potential, in %
58
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.