
Roll over image to zoom in

2 videos
TPSAUX44
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | TransferPacT |
---|---|
Product or component type | Auxiliary Contact Module |
Device application | Signalling |
Auxiliary contact composition | 2 NO + 2 NC |
---|---|
Signalling function | Switch position (off) |
Auxiliary connection terminal | Spring 0.5…1.5 mm² (AWG 20...AWG 16) |
Mounting mode | Clip-on |
Mounting position | Inside front cover |
[Ith] conventional free air thermal current | 5 A |
Minimum load | 100 mA at 24 V DC |
Tightening torque | 0.6 N.m +/- 0.1 N.m |
Product compatibility | TA25 TR25 TA63 TR63 |
Accessory / separate part category | Signalling accessory |
IP degree of protection | IP20 |
---|---|
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.700 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 7.700 cm |
Package 1 Weight | 38.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 658.000 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.