
Roll over image to zoom in

2 videos
TPSCON36
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This is TransferPacT load extension accessory for frame 160A.
Range of product | TransferPacT |
---|---|
Device short name | straight terminal extensions |
Product or component type | Terminal extension |
Accessory / separate part category | Connection accessories |
Quantity per set | 4 pieces |
Mounting position | Straight |
Mounting mode | Fixed |
---|---|
Load current | 80…160 A |
[In] rated current | 160 A |
Connection pitch | 30 mm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.0 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 10.0 cm |
Package 1 Weight | 200.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 35 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 7.9 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.