
Roll over image to zoom in

1 videos
TPSISO42
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | TransferPacT |
---|---|
Range | TransferPacT |
Product or component type | Long terminal shield |
Accessory / separate part category | Insulation accessories |
Poles description | 3P 4P |
Quantity per set | 1 |
[In] rated current | 630 A |
Mounting mode | Fixed |
---|---|
Connection pitch | 45 mm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.300 cm |
Package 1 Width | 11.400 cm |
Package 1 Length | 20.500 cm |
Package 1 Weight | 294.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 3 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.182 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.