
Roll over image to zoom in

TRV00217
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
PowerPact™ M-, P-, and R-frame and Compact™ NS630b–NS3200 electronic trip molded case circuit breakers are designed to protect electrical systems from damage caused by overloads, short circuits, and ground faults. All circuit breakers are designed to open and close a circuit by nonautomatic means and to open the circuit automatically on a predetermined overcurrent. Electronic trip molded case circuit breakers use an electronic trip system to signal the circuit breaker to open automatically. The PowerPact M-frame (800 A frame size), P-frame (1200 A frame size) and R-frame (3000 A frame size) circuit breakers are dual rated to UL489 and IEC 60947-2. The Compact NS630b–NS1600 (1600 A frame size) and NS1600b–NS3200 (3200 A frame) circuit breakers are rated to IEC 60947-2 only. M-frame molded case circuit breakers are equipped with a basic ET1.0 electronic trip system, which has a fixed long-time (overload) setting and an adjustable instantaneous (short-circuit) trip setting. P-frame, R-frame and NS630b–NS3200 molded case circuit breakers are available with either a basic ET 1.0I electronic trip system or with a more advanced Micrologic™ trip system. Electronic trip motor circuit protectors (trip system ET 1.0M), which trip on short circuit only, and automatic molded case switches, which trip at a predetermined self-protection level only, are also available for special applications. All of these circuit breakers are available labeled as Square D™ or Schneider Electric™ (formerly Merlin Gerin™, Federal Pioneer™, or Federal Pacific™). This stacking connectors is for Compact breakers. This product is a communication accessory and is compatable with Compact & PowerPact devices. This product has a rated current of 0-630A and comes in a set of 10. This product comes with an 18 months warranty.
Product or component type | Stacking connector |
---|---|
Accessory / separate part category | Communication accessory |
Range compatibility | ComPacT ComPacT NSX ComPacT ComPacT NSX DC ComPact ComPact NSX ComPact ComPact NSX DC PowerPact PowerPact Multistandard |
Quantity per set | Set of 10 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 8.000 cm |
Package 1 Length | 11.000 cm |
Package 1 Weight | 43.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 16 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 1.028 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 256 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 22.500 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.