-
Characteristics
Main network rated voltage 400 V AC 60 Hz415 V AC 60 Hzreactive power rating 125 kvaroperating mode Automaticrange of product VarSetdevice short name VarSet automaticComplementary network pollution level Low polluted[Gh/Sn] harmonic pollution rate 0…25 %[THDU] total harmonic distorsion 0…5 %step sequences 1.2.2power per step 25 kvarstep composition 25 + 2x50capacitor technology HDutystep protection type Overload: step circuit breakerShort-circuit: step circuit breakerpoles description 3Pcapacitance tolerance - 5 % to 10 %[Ui] rated insulation voltage 690 V[Uimp] rated impulse withstand voltage 8 kVmaximum permissible voltage 1.1 x Un (8 hours over 24 hours) conforming to IEC 60831[Imp] maximum permanent current 1.3 x In at 400 V conforming to IEC 60831colour White (RAL 9003)location of connection Top or bottommaximum weight 131 kgheight 1200 mmwidth 800 mmdepth 300 mmEnvironment standards IEC 61439-2IEC 61439-1IEC 61921mounting location IndoorIK degree of protection IK10relative humidity 0…95 %operating altitude <= 2000 mambient air temperature for operation -5…40 °Caverage ambient air temperature for operation 35 °C (over 24 hours)Packing Units Package 1 Weight 131.000 kgPackage 1 Height 1.000 cmPackage 1 width 2.000 cmPackage 1 Length 3.000 cmContractual warranty Warranty 18 months -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.