
Roll over image to zoom in

VW3A1112
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
2
Take-back
No
This door mounting kit is an accessory for variable speed drives of Altivar range. This door mounting kit is designed for mounting the graphic terminal on enclosure door with IP 65/UL Type 12 degree of protection as standard. It comprises a tightening tool, cover plate to maintain IP 65 if no terminal connected, mounting plate, RJ45 for graphic display terminal, seal, fixing nut, anti-rotation pin, RJ45 for mounting cordset (10m maxi), grounding connector. A remote-mounting cordset VW3A1104Rxx has to be ordered separately.
Range of product | Altivar |
---|---|
Accessory / separate part category | Mounting and fixing accessory |
Accessory / separate part type | Mounting kit |
Accessory / separate part destination | Variable speed drive |
Range compatibility | Altivar Process ATV900 Altivar Process ATV600 Altivar Easy 610 Altivar Machine ATV340 Altivar Machine ATV320 |
IP degree of protection | IP65 |
Kit composition | Fixing nut Mounting plate Anti-rotation tee Tightening wrench |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.800 cm |
Package 1 Width | 9.100 cm |
Package 1 Length | 12.800 cm |
Package 1 Weight | 128.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 32 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.960 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 256 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 47.680 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
24c7e79a-7150-421c-95a0-a8ddb3befe3e
Use Again
Recyclability potential, in %
2
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.