
Roll over image to zoom in

VW3A3204
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This extended module enables your drive to meet the needs of application that manage additional or specific sensors. It is simple to install and remove from Altivar drives thanks to its modular withdrawable design. It is compatible with Altivar Process ATV600, Altivar Process ATV900 and Altivar Machine ATV340. It is also compatible with Altivar Easy 610. It has one screw terminal block 1.5 mm² / AWG 16.
Product or component type | Additional output module |
---|---|
Range compatibility | Altivar Machine ATV340 Easy Altivar 610 Altivar Process ATV900 Altivar Process ATV600 |
Input/output type | 3 relay output |
Discrete output number | 3 |
Discrete output type | (R4, R5, R6) relay normally open, sampling time: 1 ms |
Electrical durability | 100000 cycles |
---|---|
Minimum switching current | 5 mA at 24 V DC |
Maximum switching current | 2 A at 250 V AC on inductive load, cos phi = 0.4 and L/R = 5 ms 2 A at 30 V DC on inductive load, cos phi = 0.4 and L/R = 5 ms 5 A at 250 V AC on resistive load, cos phi = 1 and L/R = 5 ms 5 A at 30 V DC on resistive load, cos phi = 1 and L/R = 5 ms |
Electrical connection | Screw terminal block, 1.5 mm² / AWG 16, 0.5 N.m |
Net weight | 0.4 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.5 cm |
Package 1 Width | 13.0 cm |
Package 1 Length | 19.0 cm |
Package 1 Weight | 152.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 16 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.114 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
2a2f2e41-9976-44a1-aaef-cecaebe1de88
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.