Roll over image to zoom in





+ 3
VW3A3619
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Powerlink communication module enables integration of your drive in your Ethernet Powerlink process control network. It is simple to install and remove from Altivar drives thanks to its modular withdrawable design. It is compatible with Altivar Process ATV600 and Altivar Process ATV900 . It is also compatible with Altivar 32, Altivar Machine ATV320 and Altivar Machine ATV340. It has two RJ45 connectors.
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Product compatibility | Variable speed drive |
---|---|
Range compatibility | Altivar Machine ATV320 Altivar 32 Altivar Process ATV600 Altivar Process ATV900 Altivar Machine ATV340 |
Communication port protocol | Ethernet Powerlink |
Electrical connection | 2 connectors RJ45, Ethernet |
Transmission rate | 10/100 Mbps |
Display type | 1 LED for MS (Module Status) 1 LED for NS (Network Status) 1 LED for TX/RX (Transmit/Receive port 1) 1 LED for TX/RX (Transmit/Receive port 2) |
Net weight | 0.3 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.700 cm |
Package 1 Width | 6.200 cm |
Package 1 Length | 9.000 cm |
Package 1 Weight | 61.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 100 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.660 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
54d8e031-65a3-4857-bab7-e160fac93d77
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.