Welcome to the Schneider Electric Website

You can visit our website in another country or region or go to our global website.

Select your location

View all   Altivar 71
VW3A4668 Product picture Schneider Electric

VW3A4668

VW3A4668 Product picture Schneider Electric
VW3A4668

passive filter - 101 A - 460 V - for variable speed drive

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Passive filter
    product specific application
    Reduction of current harmonics
    Complementary
    range compatibility
    Altivar 61
    Altivar 71
    [Us] rated supply voltage
    480 V +/- 10 %
    power supply frequency
    60 Hz +/- 5 %
    quantity per drive
    1 filter per drive for ATV61HD45N4
    1 filter per drive for ATV61HD55N4
    1 filter per drive for ATV61WD45N4
    1 filter per drive for ATV61WD45N4C
    1 filter per drive for ATV61WD55N4
    1 filter per drive for ATV61WD55N4C
    1 filter per drive for ATV71HD45N4
    1 filter per drive for ATV71HD55N4
    1 filter per drive for ATV71WD45N4
    1 filter per drive for ATV71WD55N4
    1 filter per drive for ATV61HD75N4
    1 filter per drive for ATV61WD75N4
    1 filter per drive for ATV61WD75N4C
    1 filter per drive for ATV71HD75N4
    1 filter per drive for ATV71WD75N4
    [In] rated current
    72 A
    network number of phases
    3 phases
    THDI
    10 % for ATV61HD45N4 ATV61H motor: 45 kW/60 hp
    10 % for ATV61HD55N4 ATV61H motor: 55 kW/75 hp
    10 % for ATV71HD45N4 ATV71H motor: 45 kW/60 hp
    10 % for ATV71HD55N4 ATV71H motor: 55 kW/75 hp
    10 % for ATV71WD45N4 ATV71W motor: 45 kW/60 hp
    10 % for ATV71WD55N4 ATV71W motor: 55 kW/75 hp
    5 % for ATV61WD45N4 ATV61W motor: 45 kW/60 hp
    5 % for ATV61WD45N4C ATV61W motor: 45 kW/60 hp
    5 % for ATV61WD55N4 ATV61W motor: 55 kW/75 hp
    5 % for ATV61WD55N4C ATV61W motor: 55 kW/75 hp
    10 % for ATV61HD75N4 ATV61H motor: 75 kW/100 hp
    10 % for ATV71HD75N4 ATV71H motor: 75 kW/100 hp
    10 % for ATV71WD75N4 ATV71W motor: 75 kW/100 hp
    5 % for ATV61WD75N4 ATV61W motor: 75 kW/100 hp
    5 % for ATV61WD75N4C ATV61W motor: 75 kW/100 hp
    max current
    1.5 x nominal current
    efficiency
    98 %
    cos phi
    1 (150 % of line current)
    0.85 (75 % of line current)
    0.99 (100 % of line current)
    electrical connection
    bare wires diameter: 12.5 mm
    electrical insulation class
    Class F
    net weight
    98 kg
    Environment
    IP degree of protection
    IP20
    relative humidity
    5…85 % without condensation
    ambient air temperature for operation
    40…55 °C (with current derating 3 % per °C)
    5…40 °C (without current derating)
    ambient air temperature for storage
    -25…55 °C
    operating altitude
    <= 1000 m without current derating
    > 1000...4000 m with current derating 5 % per 1000 m
    Contractual warranty
    Warranty
    12 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 586.8 KB
    Date 10/28/11
Compare products: /