
Roll over image to zoom in

VW3A5209
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This sinus filter is an option for variable speed drives of Altivar range. Its rated current is equal to 400A. It is used as an output filter (between drive output and motor) and enables your variable speed drive to run with motor cables longer than the maximum permitted lengths. Its protection index is IP00. It weighs 190kg. It is used for applications requiring long cable runs, motors connected in parallel, submersible pumps sensitive to dv/dt, an intermediate transformer between the drive and the motor.
Product or component type | Sinus filter |
---|---|
Range compatibility | Altivar 61Q Altivar 71Q Altivar 61 Altivar Process ATV900 Altivar 71 Altivar Process ATV600 |
Product specific application | Output filter |
[In] rated current | 400 A |
Thermal losses | 1900 W at 100 Hz |
Product compatibility | ATV61HC22N4 ATV61QC20N4 ATV61QC25N4 ATV71HC20N4 ATV71HC25N4 ATV71QC20N4 ATV71QC25N4 ATV630 variable speed drive wall mount - 220 kW, 380...480 V ATV930 variable speed drive wall mount - 220 kW, 380...480 V |
Switching frequency | 4...8 kHz |
Maximum output frequency | 100 Hz |
maximum permissible voltage | 500 V AC |
Electrical connection | Bare wires diameter: 11 mm |
---|---|
Maximum voltage drop at rated load | 10 % |
Max current | 1.5 x nominal current (duration = 60 s) |
Net weight | 190 kg |
IP degree of protection | IP00 |
---|---|
Environmental characteristic | 3B1 conforming to IEC 721-3-3 3C2 conforming to IEC 721-3-3 3S1 conforming to IEC 721-3-3 |
Pollution degree | 2 conforming to EN 50178 |
Vibration resistance | 1 gn (f= 13…200 Hz) conforming to IEC 60068-2 1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2 |
Shock resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Relative humidity | 0…95 % |
Ambient air temperature for operation | 40…50 °C (with current derating 1.5 % per °C) -10…40 °C (without current derating) |
Ambient air temperature for storage | -40…65 °C |
Operating altitude | <= 1000 m without current derating 1000...3000 m with current derating 1 % per 100 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 80.0 cm |
Package 1 Width | 39.0 cm |
Package 1 Length | 59.0 cm |
Package 1 Weight | 168.5 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
Use Again
Take-back
No
Dimensions
Dimensions in mm
a | b | c | G | H | Ø | Ø1 |
---|---|---|---|---|---|---|
480 | 600 | 340 | 430 | 238 | 13 x 18 | 11 |
Dimensions in in.
a | b | c | G | H | Ø | Ø1 |
---|---|---|---|---|---|---|
18.90 | 23.62 | 13.38 | 16.93 | 9.37 | 0.51 x 0.71 | 0.43 |
Mounting Recommendations
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.