
Roll over image to zoom in



WVM225K-L1
Lead time | Usually Ships within 8 Weeks |
---|
Range of product | Galaxy VM |
---|---|
Product or component type | Intervention kit |
Range compatibility | Galaxy VM |
Mounting mode | Not rack-mountable |
Depth | 54 cm |
Height | 54 cm |
Width | 54 cm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 66.0 cm |
Package 1 Width | 66.0 cm |
Package 1 Length | 66.0 cm |
Package 1 Weight | 34.278 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.