
Roll over image to zoom in



+ 7
2 videos
XALD01
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony XALD empty control station has 1 cut-out for 1 push button / 1 function for controlling of operation in machines. This 1 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required. It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents. It is compatible with Harmony XB5 range push buttons, switches and pilot lights. It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments. It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.


Range of product | Harmony XALD |
---|---|
Product or component type | Empty control station |
Device short name | XALD |
Product destination | For XB5 Ø 22 mm control and signalling units |
Number of cut-out | 1 cut-out |
Colour of base of enclosure | Light grey (RAL 7035) |
Colour of cover | Dark grey (RAL 7016) |
Material | Polycarbonate |
Cable entry | 1 knock-out for cable entry, clamping capacity: 14 mm 2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
Assembly style | For customer assembly |
---|---|
Number of horizontal rows | 1 |
Number of vertical rows | 1 |
Net weight | 0.136 kg |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Mounting of block | Rear mounting Front mounting |
electrical composition code | MR1 SF1 SF2 SR2 PR1 MF1 MF2 PF1 PF2 SR1 |
Main group | 1 cut-out |
Group of product | Standard grey |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
Overvoltage category | Class II conforming to IEC 60536 |
NEMA degree of protection | NEMA 13 NEMA 4X |
IK degree of protection | IK03 conforming to IEC 62262 |
Standards | IEC 60947-5-5 IEC 60947-5-4 CSA C22.2 No 14 IEC 60947-5-1 JIS C8201-5-1 IEC 60947-1 UL 508 JIS C8201-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.500 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 7.000 cm |
Package 1 Weight | 114.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 60 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.391 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 480 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 69.404 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Dimensions
(1) 2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
(2) Knock-out for cable entry, maximum capacity 14 mm/0.55 in.
Control station fitted with: | c in mm | c in in. |
---|---|---|
Flush pushbutton | 62 | 2.44 |
Pilot light | 64 | 2.52 |
Illuminated pushbutton | 65.5 | 2.58 |
Projecting pushbutton | 66 | 2.60 |
Selector switch | 80 | 3.15 |
Mushroom head pushbutton | 91.5 | 3.58 |
Latching mushroom head Emergency stop pushbutton with key | 115 | 4.53 |
Key switch | 105.5 | 4.15 |
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.