
Roll over image to zoom in




+ 6
2 videos
XAPD1201
Environmental Data
Total lifecycle Carbon footprint
3
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of XAP range, an offer of metal control stations for XB4 and XB5 series of Ø 22mm pushbuttons. XAPD1201 is an empty enclosure with grey color (RAL7035). This version with 1 hole allows any type of XB4/XB5 functions, including E-stops with legend plate. 2 sizes of legend holders can be used in different positions. The size remains compact. It is possible to customize the XAP with the Harmony online product selector and configurator. This product has been standardized with metric thread to be used with ISO cable glands to be fully compliant with the IEC 62444. It comes with two M20 holes. The electric shock protection is at class I conforming to EN/IEC 61140 and the mechanical shock protection level is up to IK07 conforming to EN/IEC 62262. This is a zinc alloy offer and the dimensions are 80mm (width) x 80mm (height) x 51.5mm (depth) and it weighs 0.455kg. XAPD is designed for Original Equipment Manufacturers (OEMs) that meets heavy duty application requirements such as material handling, food & beverage, wind turbines, Mining, Minerals and Metals (MMM), vehicles, etc. This enclosure complies with EN/IEC 60529 and EN/IEC 60947-5-1 and comes with CE, UL, cULus and EAC certification. Fully customized legend panel are available to improve interface experience and enclosure's aesthetic. XAP is designed to be mounted in both vertical and horizontal position with 4 fixing holes. The form factor allows a combination between simplicity, customization flexibility and attractive design for machines. It is eco-friendly and complies with directives such as RoHS, WEEE and REACh relating to environmental protection.
Range of product | Harmony XAP |
---|---|
Product or component type | Die-cast empty control station |
Device short name | XAPD |
Product destination | For Ø 22 mm control and signalling units |
Product front plate size | 80 x 80 mm |
Usable depth | 49 mm |
Number of cut-out | 1 cut-out |
Colour of base of enclosure | Grey (RAL 7035) |
Colour of cover | Grey (RAL 7035) |
Material | Die cast zinc |
Sale per indivisible quantity | 1 |
IP degree of protection | IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 IP69 conforming to EN/IEC 60529 and EN/IEC 60947-5-1 |
Number of vertical rows | 1 |
---|---|
Number of horizontal rows | 1 |
Cut-out dimensions | Ø 22 mm |
Control station type | Metal |
Cable entry | 2 x cable gland conforming to ISO |
Thread type | M20 x 1.5 |
CAD overall width | 80 mm |
CAD overall height | 80 mm |
CAD overall depth | 51.5 mm |
Net weight | 0.455 kg |
Protective treatment | TC |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -25…70 °C |
Electrical shock protection class | Class I conforming to IEC 61140 |
Degree of protection | UL type 4 conforming to UL 50 E UL type 4X conforming to UL 50 E |
IK degree of protection | IK07 conforming to IEC 62262 |
Resistance to chemical agents | Special treatment can be obtained on request |
Product certifications | UL cULus EAC |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 9.000 cm |
Package 1 Width | 8.800 cm |
Package 1 Length | 8.000 cm |
Package 1 Weight | 545.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 12 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 6.857 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 192 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 118.212 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Dimensions and Fixing
(1) :
1 hole, with blanking plug (protrusion 6 mm/0.24 in.), for cable gland ISO M20 x 1.5
(2) :
1 hole, without blanking plug, for cable gland ISO M20 x 1.5
(3) :
2 x Ø 5.6 mm/0.22 in. holes, depth 19 mm/0.75 in.
P :
Usable depth
a | b | c | G | H | P | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
mm | in. | mm | in. | mm | in. | mm | in. | mm | in. | mm | in. |
80 | 3.15 | 80 | 3.15 | 51.5 | 2.03 | 50 | 1.97 | 65 | 2.56 | 49 | 1.93 |
1 hole in the center, Cut-out interaxis 22.5 mm ±0.2 mm / 0.885 in. ± 0.0078 in. dimensions (vertical mounting)

b1
Vertical interaxis: In the center of the box
b2
Horizontal interaxis: In the center of the box
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.