



XB5AS8444


Range of product | Harmony XB5 |
---|---|
Product or component type | Emergency switching off push-button |
Device short name | XB5 |
Bezel material | Dark grey plastic |
Fixing collar material | Plastic |
Head type | Standard |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | Round |
Type of operator | trigger action and mechanical latching |
Reset | Turn to release |
Operator profile | Red mushroom Ø 40 mm, unmarked |
Contacts type and composition | 2 NC |
Contact operation | Slow-break |
Connections - terminals | Screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 Screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Device presentation | Complete product |
Height | 43 mm |
---|---|
Width | 40 mm |
Depth | 82 mm |
Terminals description ISO n°1 | (11-12)NC |
Net weight | 0.072 kg |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Contacts usage | Standard contacts |
Positive opening | With conforming to IEC 60947-5-1 appendix K |
Operating travel | 1.5 mm (NC changing electrical state) 4.3 mm (total travel) |
Mechanical durability | 300000 cycles |
Tightening torque | 0.8…1.2 N.m conforming to IEC 60947-1 |
Shape of screw head | Cross compatible with Philips no 1 screwdriver Cross compatible with pozidriv No 1 screwdriver Slotted compatible with flat Ø 4 mm screwdriver Slotted compatible with flat Ø 5.5 mm screwdriver |
Contacts material | Silver alloy (Ag/Ni) |
Short-circuit protection | 10 A cartridge fuse type gG conforming to IEC 60947-5-1 |
[Ith] conventional free air thermal current | 10 A conforming to IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to IEC 60947-5-1 6 A at 120 V, AC-15, A600 conforming to IEC 60947-5-1 0.1 A at 600 V, DC-13, Q600 conforming to IEC 60947-5-1 0.27 A at 250 V, DC-13, Q600 conforming to IEC 60947-5-1 0.55 A at 125 V, DC-13, Q600 conforming to IEC 60947-5-1 1.2 A at 600 V, AC-15, A600 conforming to IEC 60947-5-1 |
Electrical durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to IEC 60947-5-1 appendix C |
Electrical reliability | Λ < 10exp(-6) at 5 V, 1 mA in clean environment conforming to IEC 60947-5-4 Λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to IEC 60947-5-4 |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
Overvoltage category | Class II conforming to IEC 60536 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
NEMA degree of protection | NEMA 13 NEMA 4X |
IK degree of protection | IK03 conforming to IEC 50102 |
Standards | IEC 60204-1 IEC 60947-5-1 CSA C22.2 No 14 ISO 13850 IEC 60947-5-5 IEC 60364-5-53 IEC 60947-5-4 JIS C8201-5-1 UL 508 IEC 60947-1 JIS C8201-1 |
Product certifications | CSA LROS (Lloyds register of shipping) BV UL listed DNV |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.400 cm |
Package 1 Width | 5.400 cm |
Package 1 Length | 8.800 cm |
Package 1 Weight | 66.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 5.801 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 640 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 57.724 kg |
Warranty | 18 months |
---|

e: clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
(1) Diameter on finished panel or support
(2) For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
(3) Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)
Connections | a in mm | a in in. | b in mm | b in in. |
---|---|---|---|---|
By screw clamp terminals or plug-in connector | 40 | 1.57 | 30 | 1.18 |
By Faston connectors | 45 | 1.77 | 32 | 1.26 |
On printed circuit board | 30 | 1.18 | 30 | 1.18 |
(1) Diameter on finished panel or support
(2) For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
(3) Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.