
Roll over image to zoom in



+ 7
1 videos
XBH1AA0G4
Display colour:
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This display module provides a versatile interface for your machines It is impact resistant (strength), dust resistant (strength), water resistant (strength), corrosion (strength), and vibration (strength) thanks to its IP65, making it ideal for operation in harsh (heavy) environments



Range of product | Harmony XB5 |
---|---|
Product or component type | Display module |
Display digits | 4 digit(s) - 14 mm in height |
Display type | 7 segments LED |
---|---|
Display colour | Green |
display projection | -999...9999 |
Accuracy | +/- 0.15 % of the measuring range + 1 digit |
Solid state output type | 2 x power MOSFET |
Discrete output voltage | 30 V DC |
Discrete output current | 0.5 A |
Brightness | Fixed |
Analogue input range | 4...20 mA DC |
maximum voltage drop | 6 V |
Temperature drift | 50 ppm/°C |
Mounting diameter | 22.5 mm |
Connections - terminals | Spring terminals,clamping capacity: 1 x 0.2...1 mm² (AWG 24...AWG 17) |
Housing material | Plastic |
Flame retardance | UL94-V1 |
Tightening torque | 1.3 N.m +/- 0.2 N.m 11.5 lb.in +/- 1.8 lb.in |
Width | 51.5 mm |
Height | 29.5 mm |
Depth | 78.2 mm |
Net weight | 0.032 kg |
Ambient air temperature for operation | -20…60 °C |
---|---|
Ambient air temperature for storage | -20…85 °C |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
IP degree of protection | IP65 (front panel) conforming to IEC 60529 |
Standards | IEC 61326-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.9 cm |
Package 1 Width | 8.3 cm |
Package 1 Length | 12.9 cm |
Package 1 Weight | 67.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 62 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 4.685 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
5
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
e : Clamping thickness 1 to 6 mm
(1) : Side view
(2) : Front view
Mounting and Clearance
Panel Cut-out for Digital Display
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.