

XPSTSA5142P
Discontinued on:31 Jul 2023
To be end-of-service on:31 Dec 2025
This product is part of the Preventa XPS range, an offer of safety modules. The safety time delay module provides 2 solid state, 1 normally opened + 2 normally closed volt-free relay outputs. It is a time delay module with a rated supply voltage of 24V AC/DC, an output current 10mA, an output voltage 17V and a conventional enclosed thermal current of 6A. It is furnished with captive screw clamp terminals for electrical connection. It is an IP20 and IP40 rated product. Its dimensions are 45mm (Width) x 114mm (Depth) x 99mm (Height). It weighs 0.25kg. It is intended for all potentially dangerous machines requiring protection for both the operator and the machine. This product is certified by TUV, UL and CSA. It meets EN/IEC 60204-1 and EN/IEC 60947-5-1 standards. It supports 35mm symmetrical DIN rail mount. Simple, it features redundancy principle micro-processor based technology to provide advanced functions. Wide product range enabling easy selection of a module for monitoring a safety function.
Range of product | Preventa Safety automation |
---|---|
Product or component type | Preventa safety time delay module |
Safety module name | XPSTSA |
Safety module application | For application with interlocking on high inertia |
Function of module | Monitoring safety time delays |
Safety level | Can reach PL d/category 3 conforming to EN/ISO 13849-1 Can reach SILCL 2 conforming to EN/IEC 62061 |
Safety reliability data | MTTFd = 126 years conforming to EN/ISO 13849-1 DC = 60...90 % conforming to EN/ISO 13849-1 PFHd = 1.3E-7 1/h conforming to EN/IEC 62061 |
[Us] rated supply voltage | 24 V AC - 20...10 % 24 V DC - 15...15 % |
Output type | Relay, 1 NO + 2 NC circuit(s), volt-free |
Number of additional circuits | 2 solid state outputs |
Supply frequency | 50/60 Hz |
---|---|
Maximum power consumption in VA | 2.3 VA DC 4.3 VA AC |
Input protection type | Internal, electronic |
Time delay | 1...31 s configurable |
Breaking capacity | 180 VA holding AC-15 C300 relay output 1800 VA inrush AC-15 C300 relay output |
Breaking capacity | 10 mA at 48 V 20 mA at 24 V for solid state output circuit 1.5 A at 24 V (DC-13) time constant: 50 ms for relay output |
[Ith] conventional free air thermal current | 6 A for relay output |
Associated fuse rating | 4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200 6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200 |
Minimum output current | 10 mA for relay output |
Minimum output voltage | 17 V for relay output |
[Ui] rated insulation voltage | 300 V (pollution degree 2) conforming to IEC 60947-5-1 300 V (pollution degree 2) conforming to DIN VDE 0110 part 1 |
[Uimp] rated impulse withstand voltage | 4 kV overvoltage category III conforming to IEC 60947-5-1 4 kV overvoltage category III conforming to DIN VDE 0110 part 1 |
Local signalling | 4 LEDs |
Connections - terminals | Captive screw clamp terminals flexible cable: 0.14...0.75 mm² without cable end, 1 wire Captive screw clamp terminals flexible cable: 0.14...2.5 mm² without cable end, 1 wire Captive screw clamp terminals flexible cable: 0.25...1 mm² with cable end, without bezel, 1 wire Captive screw clamp terminals flexible cable: 0.25...1.5 mm² with cable end, with bezel, 1 wire Captive screw clamp terminals flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire Captive screw clamp terminals flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 1 wire Captive screw clamp terminals solid cable: 0.14...0.75 mm² without cable end, 1 wire Captive screw clamp terminals solid cable: 0.14...2.5 mm² without cable end, 1 wire |
Mounting support | 35 mm symmetrical DIN rail |
Depth | 114 mm |
Height | 99 mm |
Width | 45 mm |
Net weight | 0.25 kg |
Standards | EN/IEC 60204-1 EN/IEC 60947-5-1 |
---|---|
Product certifications | TÜV UL CSA |
IP degree of protection | IP20 (terminals) conforming to EN/IEC 60529 IP40 (enclosure) conforming to EN/IEC 60529 |
Ambient air temperature for operation | -10…55 °C |
Ambient air temperature for storage | -25…85 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.3 cm |
Package 1 Width | 10.6 cm |
Package 1 Length | 12.6 cm |
Package 1 Weight | 285.9 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 12 |
Package 2 Height | 15.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 3.976 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Dimensions

Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.