
Roll over image to zoom in



+ 4
1 videos
ZB4BZ021
Product compatibility:
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony XB4, flush mounting kit is compatible with Harmony XB4, flush push buttons and pilot lights. This kit allows to flush mount any push button or pilot light of the XB4 series. It allows the installation of devices on control panels to be more resilient to side impacts due to passing objects, tools, opening doors. It allows new aesthetic style for your machines thanks to the flush design.



Range of product | Harmony XB4 |
---|---|
Product or component type | Flush mounting kit |
Accessory / separate part category | Mounting and fixing accessory |
Accessory / separate part destination | Pilot light Push-button |
Product compatibility | ZB4BH flush ZB4BL ZB4BA flush ZB4BV |
---|---|
Surface finish | Chromium plated |
IP degree of protection | IP66 (front face) conforming to IEC 60529 IP69 (front face) conforming to IEC 60529 IP69K (front face) conforming to DIN 40050-9 |
IK degree of protection | IK06 conforming to IEC 50102 |
Mounting diameter | 30.5 mm |
Quantity per set | Set of 1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.400 cm |
Package 1 Width | 5.300 cm |
Package 1 Length | 5.500 cm |
Package 1 Weight | 32.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 80 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.860 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 1280 |
Package 3 Height | 75.000 cm |
Package 3 Width | 60.000 cm |
Package 3 Length | 80.000 cm |
Package 3 Weight | 54.260 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions with Flush Mounting Kit
e : Clamping thickness : 1.2 to 2.8 mm / 0.05 to 0.11 in.
(1) Additional row of contacts or double contact
Panel Cut-Out and Mounting
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.