
Roll over image to zoom in



+ 6
2 videos
ZB5AS84W3B
[Us] rated supply voltage:
Light source colour:
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This emergency stop / shutdown button head is easily combined with contact blocks and installed into standard 22mm diameter cut-outs. It comes with antimicrobial characteristics. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 32mm red square push button. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67, IP69 / IP69K, making it ideal for operation in harsh environments.
Range of product | Harmony XB5 |
---|---|
Product or component type | Head for illuminated emergency stop push-button |
Device short name | ZB5 |
Bezel material | Plastic |
Head type | Standard |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | Round |
Type of operator | trigger action and mechanical latching |
Reset | Turn to release |
Operator profile | Red square 32 mm |
Device presentation | Basic element |
CAD overall width | 60 mm |
---|---|
CAD overall height | 60 mm |
CAD overall depth | 40 mm |
Net weight | 0.063 kg |
Electrical insulation class | Class II conforming to IEC 61140 |
Resistance to electrostatic discharge | 4 kV on contact (on metal parts) conforming to IEC 61000-4-2 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2 |
[Us] rated supply voltage | 24 V AC/DC at 50...60 Hz |
Supply voltage limits | 19.2…30 V DC 21.6…26.4 V AC |
Mechanical durability | 300000 cycles |
Electrical composition code | C7 for <4 contacts using single blocks in front mounting C8 for <4 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting SF1 for <3 contacts using single blocks in front mounting SR1 for <3 contacts using single blocks in rear mounting C10 for <4 contacts using single and double blocks in front mounting |
Light source colour | White or red |
Product compatibility | ZB5 |
[Us] rated supply voltage | 24 V |
[Ui] rated insulation voltage | 24 V (pollution degree 3) conforming to IEC 60947-1 |
Compatibility code | ZB5 |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -40…70 °C |
IP degree of protection | IP66 conforming to IEC 60529 IP67 conforming to IEC 60529 IP69 conforming to IEC 60529 IP69K conforming to ISO 20653 Type 13 conforming to UL 50E Type 12 conforming to UL 50E Type 4 conforming to UL 50E Type 4X conforming to UL 50E |
NEMA degree of protection | NEMA 13 NEMA 4X |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
IK degree of protection | IK05 conforming to IEC 50102 |
Standards | IEC 60947-5-1 IEC 60947-5-4 UL 508 ISO 21702 ISO 22196:2011 |
Product certifications | UL listed CSA EAC |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 25 gn (duration = 6 ms) for 1000 shocks on each axis conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.0 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 7.5 cm |
Package 1 Weight | 85.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 60 |
Package 2 Height | 30.0 cm |
Package 2 Width | 30.0 cm |
Package 2 Length | 40.0 cm |
Package 2 Weight | 5.47 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
6b64d229-f954-4ab6-8e15-fee7e09c36cb
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
Mounting and Clearance
(1) : For IP X9 applications, the max recommendation dimension of hole is Ø9 mm/Ø0.35 in.
Wiring Diagram
RD : Red
BK : Black
WH : White
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.