Roll over image to zoom in




+ 4
3 videos
ZB5AZ009
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony XB5, body/fixing collar allows to connect together XB5 heads with contact or light blocks. It is made of plastic. The base unit to start assembling your Harmony XB5 heads and bodies.



Range of product | Harmony XB5 |
---|---|
Product or component type | Body fixing collar |
Accessory / separate part type | Body fixing collar |
Accessory / separate part category | Mounting and fixing accessories |
Material | Plastic |
Head type | Standard |
Accessory / separate part destination | Electrical block |
Quantity per set | Set of 10 |
---|---|
Device presentation | Basic element |
Net weight | 0.006 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.200 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 4.200 cm |
Package 1 Weight | 6.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 9.000 cm |
Package 2 Width | 7.000 cm |
Package 2 Length | 7.000 cm |
Package 2 Weight | 78.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 400 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 3.602 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.