
Roll over image to zoom in




+ 4
2 videos
ZBY2303
Accessory / separate part destination:
Legend holder size:
Marking:
Background colour:
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony legend holder has a black background and is marked with a "START" lettering. It is compatible with Harmony XB4, XB5 and XB7 push buttons and pilot lights. This legend holder allows you to customize the control unit with an engraved tag, in line with the design approved by your customer. It is compatible with any standard 22mm Harmony control or signalling unit. It provides clear and resilient symbol marking on the label, with high contrast.



Product or component type | Legend holder |
---|---|
Accessory / separate part category | Marking accessory |
Material | Plastic |
---|---|
Device composition | Legend holder Marked legend |
Accessory / separate part destination | Ø 22 mm control or signalling unit For standard head |
Colour | Dark grey |
Range compatibility | Harmony XB4 Harmony XB5 |
Legend holder size | 30 x 40 mm |
Marking | White START on 1 black side, 1 red side background |
User language | English |
Net weight | 0.002 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.300 cm |
Package 1 Width | 3.000 cm |
Package 1 Length | 4.000 cm |
Package 1 Weight | 0.900 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 1.500 cm |
Package 2 Width | 6.000 cm |
Package 2 Length | 11.000 cm |
Package 2 Weight | 12.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 600 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 892.000 g |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.