
Roll over image to zoom in




+ 6
1 videos
ZBZ58
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This Harmony ZB, yellow silicone boot has a round shape. It is compatible with Harmony XB4 and XB5 mushroom head push button. This silicone boot is ideal to complement an emergency stop control unit and adapt it to stright hygiene and cleaning requirement of stringent industries. Its clear color allows users to identify it visually at a distance. It is perfectly formed-fit with Harmony mushroom head push buttons and is humidity resistant, dust resistant, water resistant and high pressure resistant thanks to its IP69K, making it ideal for operation in harsh environments. The clear boot prevents growth of bacteria in joints and gaps, this makes it ideal for high hygiene environments.



Product or component type | Bellow |
---|---|
Accessory / separate part category | Protection accessory |
Accessory / separate part destination | Emergency stop push-button For standard head |
Environmental characteristic | Humidity resistant High pressure cleaner Dustproof |
Sale per indivisible quantity | 2 |
Range compatibility | Harmony XB4 Harmony XB5 |
---|---|
Material | EPDM |
Colour | Yellow |
Net weight | 0.009 kg |
IP degree of protection | IP69K |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.300 cm |
Package 1 Width | 3.400 cm |
Package 1 Length | 3.400 cm |
Package 1 Weight | 9.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 2 |
Package 2 Height | 3.500 cm |
Package 2 Width | 11.000 cm |
Package 2 Length | 15.000 cm |
Package 2 Weight | 18.000 g |
Unit Type of Package 3 | S02 |
Number of Units in Package 3 | 100 |
Package 3 Height | 15.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.224 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.