
Roll over image to zoom in

ZD4PA12
Operator position information:
Type of operator:
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
42
Take-back
No
This Harmony XB4 head for joystick controller operates with 2 direction stay-put mechanism. It has a chromium-plated metal bezel. This head with operating shaft provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible joystick controllers and provide a smooth and precise control of your machine in a variety of industrial applications. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Range of product | Harmony XB4 |
---|---|
Product or component type | Head for joystick controller |
Device short name | ZB4 |
Bezel material | Chromium plated metal |
Mounting diameter | 22 mm |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | Round |
Type of operator | stay put |
Operator profile | 54 mm long operating shaft |
Operator direction information | 2 directions |
Net weight | 0.022 kg |
---|---|
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Operator position information | 3 positions |
Mechanical durability | 1000000 cycles |
Device presentation | Basic element |
Protective treatment | TH |
---|---|
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -25…70 °C |
Electrical shock protection class | Class I conforming to IEC 60536 |
IP degree of protection | IP66 conforming to IEC 60529 |
NEMA degree of protection | NEMA 13 NEMA 4X |
IK degree of protection | IK03 conforming to IEC 50102 |
Standards | IEC 60947-1 IEC 60947-5-4 UL 508 IEC 60947-5-5 JIS C8201-5-1 IEC 60947-5-1 CSA C22.2 No 14 JIS C8201-1 |
Product certifications | CSA LROS (Lloyds register of shipping) BV UL listed DNV |
Vibration resistance | 5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6 |
Shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 5.500 cm |
Package 1 Length | 8.500 cm |
Package 1 Weight | 62.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.347 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 800 |
Package 3 Height | 75.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 60.000 cm |
Package 3 Weight | 61.552 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
3f5be3ea-91d8-44be-909b-d6ac0a6fe845
REACh Regulation
Use Again
Recyclability potential, in %
42
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.