Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Exiway Kitled

Suitable for every situation. Available in Standard, Activa and DiCube versions. LiFePO4 batteries grant a minimum autonomy of 3 hours thanks to the high quality.

Part of Exiway

Exiway Kitled, connected to a LED light source, enable a self-contained emergency lighting function ready to work. Exiway Kitled delivers a constant power to the LEDs lighting source, in line with compatible voltage range. Thanks to the small dimensions and compact size, Exiway Kitled can be installed in a wide range of LED light fixtures also in false ceiling luminaires. It can be configured to operate in Maintained(with separate led driver) and Non-Maintained mode

Exiway Kitled
  • Funkcijas

    • Exiway Kitled is compatible with LED drivers with output voltage between 12 and 105 V.
    • Activa version with autotest function embedded, periodical automatic test with LED status indication.
    • DiCube version for centralised supervisioning system, automatic testing, integration with BMS, management via Ecostruxure Emergency Lighting Expert software
    • Exiway Kitled is designed for maintained function, by connecting the LEDs and existing driver to the terminal block of the kit;
    • LEDs will remain lighted even in mains presence or power failure.


    Priekšrocības

    • Self-extinguishing plastic case 94 V-2 (UL 94)
    • Double insulated
    • Compliant with CEI EN 61347-2-7
    • Incandescent wire 850°C (IEC-695-2-1/CEI 50-11)
    • Quick connect terminal blocks
    • Operating temperature 0 - 40°C
    • LiFePO4 batteries
    • Power supply 230 V 50/60 Hz
    • Autonomy 3 h
    • Complete recharge 24 h,2 h autonomy with 12 h charge
    • Output specifi cations o Models 12 - 55 Vdcand 20 - 105 Vdc o Max Output Power 3 W
    • Tc 65°C
    • Maintained or non-maintained operation accordingto the type of wiring chosen
    • Kit consisting of two elements: electronic circuitand battery
    • LED indicator, gives the status of the kit or showfaults (Activa version)
    • Exiway Kitled DiCube can be used in DALI systems
    • ENEC certifi cation
    • Not compatible with LED lightings bulbs E14,E27 or LEDs with GU5.3, GU10 socket and LEDlight tubes.

    Pielietojums

    Designed for indoor commercial applications in public areas such as
    • Education, Schools, Tertiary, Play Centres
    • Offices and public buildings
    • Retail and transport, shopping malls, airports
    Exiway Kitled can supply different types of LEDs:
    • COB LEDs
    • LED strips
    • Flush mounted downlights
    • LED panels
    • Industrial ceiling luminaires
    • LED modules