Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.
 

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
03074 attēlu etiķete Schneider Electric

03074

Green premium brand logo
03074 attēlu etiķete Schneider Electric
03074
Green premium brand logo

MOUNTING PLATE NSX/CVS/VIGI 630 V. FIX. ROT.HANDLE

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    range compatibility
    Prisma G enclosure
    installation description
    Floor-standing enclosure 600 mm
    Wall-mounted enclosure 600 mm
    installed device
    EasyPact fixed CVS400 without direct front rotary handle - vertical
    EasyPact fixed CVS630 without direct front rotary handle - vertical
    ComPact fixed NSX400 without direct front rotary handle - vertical
    ComPact fixed NSX630 without direct front rotary handle - vertical
    EasyPact fixed CVS400 with direct front rotary handle - vertical
    EasyPact fixed CVS630 with direct front rotary handle - vertical
    ComPact fixed NSX400 with direct front rotary handle - vertical
    ComPact fixed NSX630 with direct front rotary handle - vertical
    poles description
    1 x 3P fixed CVS400 vertical
    1 x 4P fixed CVS400 vertical
    1 x 3P fixed CVS630 vertical
    1 x 4P fixed CVS630 vertical
    1 x 3P fixed NSX400 vertical
    1 x 4P fixed NSX400 vertical
    1 x 3P fixed NSX630 vertical
    1 x 4P fixed NSX630 vertical
    Condition of using cable tie
    Need additional plate 1 vertical
    number of vertical modules [50 mm]
    15 CVS400 without, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    15 CVS400 without, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    15 CVS630 without, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    15 CVS630 without, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    15 NSX400 without, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    15 NSX400 without, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    15 NSX630 without, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    15 NSX630 without, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    18 CVS400 with, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    18 CVS400 with, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    18 CVS630 with, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    18 CVS630 with, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    18 NSX400 with, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    18 NSX400 with, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    18 NSX630 with, direct with long terminal shield 600 mm floor-standing enclosure top or bottom
    18 NSX630 with, direct with long terminal shield 600 mm wall-mounted enclosure top or bottom
    standards
    IEC 61439-2
    product certifications
    ASEFA
    Complementary
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Smooth
    Matt
    colour
    White RAL 9001)<