Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Prisma G
08302 attēlu etiķete Schneider Electric

08302

Green premium brand logo
08302 attēlu etiķete Schneider Electric
08302
Green premium brand logo

WALL-MOUNTED ENCLOSURE W600 7M PRISMA G IP55

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Prisma
    range of product
    Prisma G
    product or component type
    Enclosure
    device application
    Low voltage electrical distribution
    enclosure type
    Functional enclosure delivered in kit form
    enclosure/cubicle description
    Floor-standing enclosure 600 mm
    Wall-mounted enclosure 600 mm
    enclosure mounting
    Surface
    additional information
    Can be combined side by side and one on top of another
    type of front plate
    Without to be ordered separately
    number of vertical modules [50 mm]
    7
    number of 18 mm modules per row
    24
    standards
    IEC 62208
    IEC 61439-1
    IEC 61439-2
    Complementary
    [Ui] rated insulation voltage
    1000 V on main rear busbars IEC 61439-2
    network frequency
    50/60 Hz
    [In] rated current
    630 A 40 °C IEC 61439-2
    [Icw] rated short-time withstand current
    25 kA 1 s IEC 61439-2
    [Ipk] rated peak withstand current
    53 kA IEC 61439-2
    electrical insulation class
    Class I
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    surface finish
    Smooth
    Matt
    colour
    White RAL 9001)
    width
    600 mm
    height
    450 mm
    depth
    260 mm
    net weight
    13,04 kg
    quantity per set
    Set of 1
    Environment
    IP degree of protection
    IP55 with door
    IK degree of protection
    IK10 with door EN/IEC 62262
    mechanical robustness
    Seismic tests - 2.5G IEC 60068-2-57
    Packing Units
    Vienību tips iepakojumā 1
    PCE
    Vienību skaits iepakojumā 1
    1
    Iepakojuma 1 svars
    13,041 kg
    Iepakojuma 1 augstums
    12 cm
    Iepakojuma 1 platums
    63 cm
    Iepakojuma 1 garums
    65 cm