Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Multi9
24425 attēlu etiķete Schneider Electric
Tiks pārtraukts

24425

Green premium brand logo
24425 attēlu etiķete Schneider Electric
Tiks pārtraukts
24425
Green premium brand logo

Multi9 - C60 UL1077 - MCB - 1P - 1 A - C Curve - 277 V - 5 kA

Rādīt vairāk raksturlielumus
Komerciālais statuss
Pārtraukts 30 septembris 2020
Tuvojas pakalpojuma beigu datums 30 septembris 2021
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL1077
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    1 A at 25 °C
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    10 kA Icu at 240 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 240 V AC conforming to GB 14048.2
    5 kA AIR at 277 V AC conforming to UL 1077
    10 kA AIR at 240 V AC conforming to UL 1077
    10 kA AIR at 65 V DC conforming to UL 1077
    3 kA Icu at 415 V AC conforming to EN/IEC 60947-2
    10 kA Icu at 60 V DC conforming to EN/IEC 60947-2
    3 kA Icu at 415 V AC conforming to GB 14048.2
    10 kA Icu at 60 V DC conforming to GB 14048.2
    5 kA AIR at 277 V AC conforming to CSA C22.2 No 235
    10 kA AIR at 240 V AC conforming to CSA C22.2 No 235
    10 kA AIR at 65 V DC conforming to CSA C22.2 No 235
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    415 V AC
    240 V AC
    60 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    73 mm
    net weight
    0,11 kg
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal (top or bottom)2.5…25 mm² (AWG 14...AWG 4) - rigid
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2.5 N.m top or bottom
    Environment
    standards
    UL 1077
    GB 14048.2
    EN/IEC 60947-2
    CSA C22.2 No 235
    product certifications
    UR
    CSA
    CCC
    IEC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Packing Units
    Iepakojuma 1 svars
    0,121 kg
    Iepakojuma 1 augstums
    0,800 dm
    Iepakojuma 1 platums
    0,180 dm
    Iepakojuma 1 garums
    0,900 dm
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
    Produkts neietilpst Ķīnas RoHS ietvaros. Vielas deklarācijai informatīva nozīme.
    Vides informācijas publiskošana
    WEEE
    Eiropas Savienības tirgū no šī produkta ir jāatbrīvojas, ievērojot noteiktu atkritumu savākšanas kārtību, un produkts nedrīkst nonākt sadzīves atkritumu tvertnēs.
    Halogēnu satura veiktspēja
    Halogēnus nesaturošs produkts
    Contractual warranty
    Garantija
    18 months