Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.
 

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Masterpact atvienošanas pārslēgi
48687 attēlu etiķete Schneider Electric

48687

48687 attēlu etiķete Schneider Electric
48687

switch-disconnector Masterpact NW20HADC-C - 2000 A - 900 V - 3 poles - fixed

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Masterpact
    product name
    Masterpact NW DC
    product or component type
    Switch disconnector
    device short name
    Masterpact NW20HADC-C
    switch-disconnector name
    Masterpact NW20HADC-C
    device application
    Protection
    poles description
    3P
    network type
    DC
    [Ie] rated operational current
    2000 A DC 500/900 V
    [Ui] rated insulation voltage
    1000 V DC IEC 60947-3
    [Uimp] rated impulse withstand voltage
    12 kVIEC 60947-3
    [Ue] rated operational voltage
    500/900 V DC IEC 60947-3
    breaking capacity code
    HA
    suitability for isolation
    Yes IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    pollution degree
    4 IEC 60664-1
    Complementary
    control type
    Push-button
    mounting mode
    Fixed
    operating rate
    10 cyc/h maximum
    mechanical durability
    10000 cycles without maintenance IEC 60947-3
    20000 cycles with maintenance IEC 60947-3
    electrical durability
    2000 cycles 900 V DC without maintenance IEC 60947-3
    5000 cycles 500 V DC without maintenance IEC 60947-3
    connection pitch
    115 mm
    height
    352 mm