Laipni aicināti Schneider Electric tīmekļa vietnē

Jūs varat apmeklēt mūsu tīmekļa vietni citā valstī vai reģionā vai apmeklēt mūsu globālo tīmekļa vietni.

Atlasiet savu atrašanās vietu

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Skatīt visus   Canalis KT
KTA1250CP32 attēlu etiķete Schneider Electric

KTA1250CP32

KTA1250CP32 attēlu etiķete Schneider Electric
KTA1250CP32

KT 3X1250AL FLAT EDGEWISE N2

Rādīt vairāk raksturlielumus
Maksimālais salīdzināmo produktu skaits ir 4. Noņemt jau pievienotās preces.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Multiple elbow
    busbar description
    Standard
    device short name
    KTA
    device application
    Change direction
    material
    Aluminium
    [Ie] rated operational current
    1250 A 35 °C
    polarity
    3L + PE
    direction change type
    direction 1: flat to right
    direction 2: edgewise to upward
    operating angle
    90 °
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    provided equipment
    Jointing unit
    Trunking unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    50 kA
    [Ipk] rated peak withstand current
    110 kA
    radiated magnetic field
    0,75 µT
    thermal stress limit
    2500 A².s
    THDI
    0…15 % 1250 A
    15…33 % 1600 A
    33…100 % 2000 A
    maximum voltage drop
    <0.0049 V with power factor = 1 at 50 Hz with 1A for 100 m long
    <0,005 V 0,9 50 Hz with 1A for 100 m long
    <0,0047 V 0,8 50 Hz with 1A for 100 m long
    <0,0043 V 0,7 50 Hz with 1A for 100 m long
    neutral position
    Left
    standards
    IEC 61439-1
    IEC 61439-6
    dimension type
    Made to measure
    width
    140 mm
    height
    direction 2: 220…599 mm
    colour
    White RAL 9001)
    length
    direction 1: 300 mm
    direction 3: 300 mm
    linear load
    16 kg/m
    Environment
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Packing Units
    Iepakojuma 1 svars
    30,200 kg
    Iepakojuma 1 augstums
    3,500 dm
    Iepakojuma 1 platums
    3,420 dm
    Iepakojuma 1 garums
    7,320 dm