KTC1350EL73
-
Raksturlielumi
Main range Canalisproduct name KTproduct or component type Center feeder trunkingdevice short name KTCdevice application Feeder lengthsupply Dry-type transformermaterial Copper[Ie] rated operational current 1350 A 35 °Cneutral position Rightearth conductor Reinforcedshort-circuit level Reinforced versionprovided equipment Trunking unitComplementary housing material Polyester filmcontacts material Copper[Ue] rated operational voltage 1000 Vnetwork frequency 50/60 Hz[Ui] rated insulation voltage 1000 V[Icw] rated short-time withstand current 65 kA[Ipk] rated peak withstand current 143 kAradiated magnetic field 0,5 µTthermal stress limit 4225 A².sTHDI 15…33 % 1000 A0…15 % 1350 Amaximum voltage drop <0,0031 V 1 50 Hz with 1A for 100 m long <0,0034 V 0,9 50 Hz with 1A for 100 m long <0,0033 V 0,8 50 Hz with 1A for 100 m long <0,0031 V 0,7 50 Hz with 1A for 100 m longmounting mode By screwsmounting support Platepolarity 3L + N + PERnumber of tap-off outlets 0standards IEC 61439-1IEC 61439-6dimension type Made to measureconnection pitch 390…700 mmbar width 160 mmdepth 140 mmheight 364 mmlength direction 1: 260 mm 1680 mmcolour White (RAL 9001)linear load 33 kg/mEnvironment IP degree of protection IP55 conforming to IEC 60529IK degree of protection IK08 conforming to IEC 62262derating factor 0…35 °C (100 % of In)35…40 °C 95 % of In)40…45 °C 90 % of In)45…50 °C 84 % of In)50…55 °C 79 % of In)Packing Units Vienību tips iepakojumā 1 PCEVienību skaits iepakojumā 1 1Iepakojuma 1 svars 36,15 kgIepakojuma 1 augstums 28 cmIepakojuma 1 platums 13,8 cmIepakojuma 1 garums 190 cm