What are the approximate switchgear and device weights of the Metal Clad Arc-Resistant?
Issue:
Any job that involves moving the Metal Clad Switchgear, for instance; maintenance, storage, or commissioning, requires knowing its weight so that customers have the proper crane.
Product Line:
MV Switchgear.
Environment:
Metal Clad.
Cause:
Maintenance / Commissioning.
Resolution:
| Switchgear section (one-high) 1200 & 2000A* | 3500 lbs (1591 kg) |
| Switchgear section (two-high) 1200 & 2000A* | 4300 lbs (1951 kg) |
| Switchgear section (one-high) 3000A* | 6000 lbs (2721 kg) |
| Switchgear section (one-high) 4000A with fans* | 6400 lbs (2900 kg) |
| Breaker – 1200A, 40kA | 380 lbs (170 kg) |
| Breaker – 1200A, 50kA | 430 lbs (195 kg) |
| Breaker – 2000A, 40kA | 450 lbs (205 kg) |
| Breaker – 2000A, 50kA | 500 lbs (225 kg) |
| Breaker – 3000A & 4000, 50kA | 700 lbs (320 kg) |
| Breaker – 1200, 2000, 3000 & 4000A 63kA | 800 lbs (363 kg) |
| Drawout Unit – (2) 15kV VT’s | 210 lbs (95 kg) |
| Drawout Unit – 15kVA CPT | 270 lbs (123 kg) |
| 3 Arrester – 15kV Intermediate | 120 lbs (55 kg) |
*units with control wiring, busbars, heaters and CT’s.
| End Panels Left or Right side | 668 lbs (303 kg) |
| LV Box (bubble) | 62 lbs (28 kg) |
| Top Plenum | 176 lbs (80 kg) |
| Plenum extension with exhaust cover (standard length) 80” | 786 lbs (357 kg) |
| Arc Shield | 139 lbs (63 kg) |
| Additional for 12” Rear Extension | 245 lbs (111 kg) |
| Lift Truck | 360 s (164 kg) |