Varset

LV capacitor banks

Automatic capacitor banks 50 Hz
Varset Schneider Electric LV capacitor banks

Features

Varset is a capacitor bank ready to install and to use. This is a complete solution for automatic power factor correction with the Varlogic controller. This range is composed of compensation enclosures or cubicles with or without incoming circuit breaker to satisfy all possible network configurations (Classic, Comfort, Harmony).

Technical data
  • Frequency: 50 Hz
  • Network voltage: 400/415V
  • Capacitor rated voltage: Classic, Comfort, Harmony
  • Reactive power: 7.5 to 1200 kvar
  • Detuned reactor tuning order (Harmony range): 2.7(135Hz), 3.8(190Hz), 4.3(215Hz)
  • Temperature class: -5°C to +40°C
  • Standard: IEC 60439-1, IEC 61921, EN 60439-1
  • Accessory free-standing plinth for enclosures
  • With or without incoming circuit breaker Compact NS

Benefits

The complete solution

Simplicity for contractor:
  • simple commissioning with Varlogic power factor controllers
  • centre of gravity has been dropped making it easy to carry and to install
  • easy to acces by fork-lift trucks
  • easy to connect the wires by bottom or top (option) connection
  • part numbers with or without incoming circuit breaker

Peace of mind for end users:
  • product 100% factory tested before delivery
  • protection against direct contact thanks to the protection plate
  • safety of the operator during the maintenance operation thanks to the internal discharge resistor
  • more power in the same cubicle than before
  • no maintenance during the first 5 years

Applications

  • Make savings on power: power factor correction
  • Power quality supplied: limitation of pollution to the network

Gallery

  • Varset, LV Compensation Cubicle
  • Products Documentation
  • Software and Firmware
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Where to Buy?
  • Office Locations
  • Schneider Electric, PDL & APC Phone: 0800 741 303
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Conditions of Sale
  • Change your cookie settings