Preuzimanje dokumentacije za proizvode i softvere


-
27KW Easy Modular Data Center All-In-One 5 Rack OverHead DX 400V, Technical Specifications
- Datum dokumenta: 31/03/2022
- Reference: 27KW_EasyAIO_T1_400_TechSpe_EN
- Veličina: 1,3 mb
- Verzija: 1.0
- Jezik: Engleski
-
Battery Runtimes for Easy UPS 3M UPS for External Batteries
- Datum dokumenta: 17/06/2022
- Reference: SPD_ACOS-BBLHNN_EN
- Opis: Battery runtimes for Easy UPS 3M uninterruptible power supply for external batteries with classic battery cabinet
- Veličina: 67,3 kb
- Verzija: V4
- Jezik: Engleski
-
SpaceLogic Sensors - Wet Pressure Transmitters - CP Series - Specification Sheet
- Datum dokumenta: 01/03/2022
- Reference: F-28261
- Opis: CP Series wet pressure transmitters are used to monitor pressure in HVAC pipe systems...
- Veličina: 1.004 kb
- Verzija: 2
- Jezik: Engleski
-
Battery Runtime Chart: Galaxy VL 400 V with Classic Battery Cabinet
- Datum dokumenta: 02/05/2022
- Reference: GVL_400V_Runtimes_EN
- Opis: Battery runtime charts for Galaxy VL 400 V 3-phase UPS with Classic Battery Cabinet
- Veličina: 52,8 kb
- Verzija: V0
- Jezik: Engleski
-
Galaxy VS/VM/VL/VX Efficiency Tables
- Datum dokumenta: 01/06/2022
- Reference: eConversion_GV-series_EN
- Opis: Combined efficiency tables for Galaxy VS, Galaxy VM, Galaxy VL and Galaxy VX
- Veličina: 539,3 kb
- Verzija: 1.0
- Jezik: Engleski
-
38KW All-In-One 11 Rack InRow DX 400V, Technical Specifications
- Datum dokumenta: 22/06/2021
- Reference: 38KW_AIOCon_IDX_400_TechSpe_EN
- Opis: 38KW All-In-One 11 Rack InRow DX 400V, Technical Specifications
- Veličina: 975,7 kb
- Verzija: 1.0
- Jezik: Engleski
-
38KW All-In-One 5 Rack Overhead DX 400V, Technical Specifications
- Datum dokumenta: 22/06/2021
- Reference: 38KW_AIOCon_DX_400_TechSpec_EN
- Opis: 38KW All-In-One 5 Rack Overhead DX 400V, Technical Specifications
- Veličina: 873,7 kb
- Verzija: 1.0
- Jezik: Engleski
-
Rack PDU AP8832, AP8832J Overview and Specifications
- Datum dokumenta: 12/04/2022
- Reference: 990-5435_EN
- Opis: Features and Specifications
- Veličina: 1,2 mb
- Verzija: B
- Jezik: Engleski
-
90KW All-In-One 12 Rack Overhead DX 400V, Technical Specifications
- Datum dokumenta: 22/06/2021
- Reference: 90KW_AIOCon_DX_400_TechSpec_EN
- Opis: 90KW All-In-One 12 Rack Overhead DX 400V, Technical Specifications
- Veličina: 957,3 kb
- Verzija: 1.0
- Jezik: Engleski
-
90kW Prefabricated Containerized All-In-One Module w/Busway 400V/50Hz - Concept proposal
- Datum dokumenta: 28/01/2019
- Reference: SPD_JBOU-B8PLNU_EN
- Opis: Prefabricated Data Center IT Container, Concept proposal
- Veličina: 936,7 kb
- Verzija: V0
- Jezik: Engleski
Load More