Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Back-UPS RS

High Performance Battery Backup & Protection for Business Computers

Obaveštenje o prekidu prodaje

Deo Back-UPS

Best solution for poor power regions and applications requiring longer runtimes.

Slika proizvoda APC Brand Schneider Electric
Back-UPS RS
  • Karakteristike

    The Back-UPS RS offers high performance protection for your business and office computer systems. It provides abundant battery backup power, allowing you to work through medium and extended length power outages. It also safeguards your equipment from damaging surges and spikes that travel along utility, phone and network lines. A distinguishing feature of the Back-UPS RS is automatic voltage regulation (AVR). AVR instantly adjusts both low and high voltages to safe levels, so you can work indefinitely during brownouts and overvoltage situations, saving the battery for power outages when you need it most. Award-winning shutdown software automatically powers down your computer system in the event of an extended power outage. Additional features like audible alarms, LED status indicators, user replaceable battery, push-button circuit breakers and plentiful outlets (including transformer-block spaced outlets) make the Back-UPS RS the perfect unit to protect your business' productivity from the constant threat of power problems and lost data.

    Prednosti

    ConvenienceBattery replacement without tools - Enables fast battery replacement, lowering Mean Time to Repair (MTTR).Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.Automatic restart of loads after UPS shutdown - Automatically starts up the connected equipment upon the return of utility power.Audible alarms - Provides notification of changing utility power and UPS power conditionsResettable circuit breakers - Enables a quick recovery from overload events.Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replacedCold-start capable - Provides temporary battery power when the utility power is out.LED status indicators - Quickly understand unit and power status with visual indicators.User-replaceable batteries - Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)Transformer-block spaced outlets - Protect equipment with input transformer blocks without blocking access to other receptacles.ManageabilityAdjustable voltage-transfer points - Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.Adjustable voltage sensitivity - Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.Intelligent battery management - Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.Marketing FeaturesUSB connectivity - Provides management of the UPS via a USB port (not available on all models).Lifetime data recovery warranty - Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.Boost and Trim Automatic Voltage Regulation (AVR) - Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.Serial connectivity - Provides management of the UPS via a serial port.ProtectionPower conditioning - Protects connected loads from surges, spikes, lightning, and other power disturbances.Safety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.Battery-protected and surge-only outlets - Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Kontaktirajte nas

Pronađite dodatne informacije o proizvodima ili zatražite tehničku podršku

FAQ

Pronađite odgovore ili ih podelite sa drugima u našoj bazi često postavljanih pitanja - FAQ