SurgeArrest Rack-mount

Advanced power protection for rack-mounted equipment

Deo SurgeArrest

Guaranteed protection against surges spikes and lightning
SurgeArrest Rack-mount APC Brand Advanced power protection for rack-mounted equipment

Karakteristike

The Network SurgeArrest series provides maximum protection for network business computer equipment including workstations and network modems. SurgeArrest, whose performance and reliability have set the standard for the best surge protection; is available in a clever mounting system for flexible installation in any standard 19" rack, including a "zero"U mounting position, cord management to organize your power cords, a protected switch, and more.

Prednosti

ProtectionNoise Filtering - Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.IEEE let-through rating and UL 1449 compliance - The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".Lightning and Surge Protection - To prevent damage to your equipment from electric power surges and spikes.SafetyProtection working indicator - SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.Fail Safe Mode - Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.Cord Management - To help organize power cords.Catastrophic Event Protection - SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.Site wiring fault indicator - In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.