Våra varumärken

Välkommen till Schneider Electrics webbplats

Välkommen till vår webbplats.
		
Hur kan vi hjälpa dig idag?
What is the part number for the stainless steel flush plate for the 2510 Type F and Type K manual controllers?
Issue:
Stainless steel flush plate or cover for the 2510F/2510K

Product Line:
Manual Starters and Switches

Environment:
Accessories, Modifications, and Replacement Parts

Resolution:
Select from the following based on device used:

Type F Standard Unit without pilot light; 31058-007-01
(FS1, FS2, FS3 FS4)

Type F Standard Unit with pilot light; 31058-007-03
(FS1P, FS2P, FS3P, FS4P)

Type F Jumbo Unit with pilot light; 31058-006-04
(FSJ1P, FSJ2P, FSJ3P, FSJ4P)

Type F Two Starter Units; 31058-008-05
(FS22P & FS44P)

Type F Auto-Off-Hand Unit (Series C only); 31058-008-13
(FS71P, FS72P, FS74P)

Type K Unit without pilot light - 31058-007-02
(KS1, KS2, KS3, KS4)

Type K Unit with pilot light - 31058-007-04
(KS1A, KS1B, KS2B, KS2C, KS3A, KS3B, KS4B, KS4C)

Type K Jumbo Unit with pilot light - 31058-006-05
(KSJ1A, KSJ1B, KSJ2B, KSJ2C, KSJ3A, KSJ3B, KSJ4B, KSJ4C)