Description of issue or behavior (before installation of ControlExpert_V141_HF0598509R) On Quantum Hot Standby controller, · create in RUN (online modification) a new Array or Structure (DDT) with minimum size (example: an array of more than 100 INT) · Build Change · Transfer project from primary to standby Then, the standby CPU stops working with the error: EC02 New behavior after installation of ControlExpert_V141_HF0598509R In the above conditions, the Standby CPU will behave OK.
Datoteke
Ime datoteke | |
ControlExpert_V141_HF0598509R.zip
|
|
ControlExpert_V141_HF0598509R_ReadMe.mht
|
|
Sorodni izdelki
Nabor izdelkov: