Podoba osebe UnityPro_HF0452922R

UnityPro_HF0452922R

This Hotfix corrects the following behavior: On M580 Only and for ACO020, ACO130, AIO330 Function Blocks, the O_SCALE function is not writing to the associated output module. Please refer to the readme for detailed information. This Hotfix can be installed on Unity Pro V12.0 S, L and XL packages.

Datum: 17 maj 2018 | Tip: Software - Release
jeziki: angleščina | verzija: V12.0
Operacijski sistemi: Windows 10
Referenca dokumenta: UnityPro_V120_HF0452922R

Datoteke

Ime datoteke
UnityPro_V120_HF0452922R.zip
UnityPro_V120_HF0452922R_O_scale block _Readme.mht