Description of issue or behavior (before installation of UnityPro_V130_HF0542123R) on M580 controllers BMEP5850xx, BMEP5860xx, BMEH5860xx, When using a bit extracted of word on a contact (ie: %MW3000.1) And Connecting a set or a reset coil to this contact. Then, the set or the reset coil is not working correctly. Example: %MW3000.1 ----| |-------------------------------------------------------------------------------------( S )---- New behavior after installation of UnityPro_V130_HF0542123R. In the above conditions, the set or the reset coil is working correctly
Datoteke
Ime datoteke | ||
UnityPro_V130_HF0542123R.zip
|
|
|
UnityPro_V130_HF0542123R_Read_Me.mht
|
|
Sorodni izdelki
Nabor izdelkov: