Taiwan

歡迎造訪施耐德電機全球網站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息。

選擇其他國家或地區

 

Conext TL 系列

-

-

併網型逆變器(1000V DC)
  • 特點

    The new Conext TL 15 kW and Conext TL 20 kW Grid Tie Solar Inverters are suited for outdoor use and are the ideal solution for small commercial building rooftop and other applications. The inverters provide a wide Maximum Point Power Tracking (MPPT) voltage range, an EU Efficiency of 97.5%, fast ROI and high availability. The embedded Modbus communication card allows connectivity with a large range of Schneider Electric products.



    優點

    More efficient, more power

    Easy-to-install Residential Solar Solution

    Features
    • Transformerless design with high peak and EU efficiency
    • Wide MPPT voltage range
    • Volt-ampere reactive (VAR) control and - Low Voltage Ride Through (LVRT) functions
    • Meets BDEW requirements
    • Large Liquid Crystal display provides instantaneous information – power level, daily energy and lifetime production, system status, and installer customized screens
    • Modbus communication protocol
    Installation
    • Lightweight and versatile mounting bracket
    • Integrated DC switch
    • AC wiring plug included for easy installation
    • Rugged IP65 allows for outdoor installations
    Serviceability
    • Pluggable DC/AC connections for ease of service
    • Dry Contact Connection
    • Remote Inverter Disable
    • Five-year standard warranty
    • Solar farms, commercial rooftops, small commercial installations

    應用

    Solar farms, commercial rooftops, small commercial installations