ClimaSys DT
Діагностичне приладдя
Презентація
Технічні параметри
With ClimaSys DT dataloggers and EffiClima software, you can know with maximum accuracy the temperature evolution, humidity levels, and dew points inside and outside your control panels. This data can then be analyzed with ProClima thermal software to determine the optimal thermal solution for each of your control panel installations.
ClimaSys DT dataloggers are an easy-to-use solution that enables users to:
• Access accurate and reliable thermal measurement data in design, commissioning, and exploitation phases
• Track fast or slow measurements
• Maintain continuity of service
• Optimize installations
• Detect hot and cold spots, and avoid condensation problems
• Determine if ventilation/cooling is possible
• Install and operate with ease Temperature models:
ClimaSys DTT:
• 32K sample memory
• Range: -40 to 80ºC
• Accuracy: ±0.3ºC
• Resolution: 0.03ºC
• Dimensions: 11 x 3.9 x 2.6cm
• IP67
Advantages
• Time stamp/start/stop with magnet key
• Low power consumption for extended two-year battery life
• Easy data download to PC via USB connection
• USB firmware update
ClimaSys DT Mini Model (single use)
• 16K sample memory
• Range: -40 to 80ºC
• Accuracy: ±0.5ºC
• Resolution: 0.1ºC
• Dimensions: 7.4 x 3 x 1.3 cm
• IP67
Advantages
• Activation button to start logging and mark time stamps
• Low power consumption for extended six-month battery life
• Easy data download to PC via USB connection
• USB firmware update
• Compact and easy to use
Temp/Humid/Dew Point Model
ClimaSys DTH
• 32K sample memory
• Range:
Temp: -40 to 80ºC
RH: 5 to 95%
• Accuracy:
Temp: ±0.3ºC
RH: ±2%
• Resolution:
Temp: 0.01ºC
RH: 0.05%
• Dimensions: 11 x 3.9 x 3cm
• IP54
Advantages
• Time stamp/start/stop with magnet key
• Dew point reading on LCD and software
• Fast response time for RH sensor
• USB firmware update
• Low power consumption for extended battery life (up to two years)
ClimaSys DT dataloggers are an easy-to-use solution that enables users to:
• Access accurate and reliable thermal measurement data in design, commissioning, and exploitation phases
• Track fast or slow measurements
• Maintain continuity of service
• Optimize installations
• Detect hot and cold spots, and avoid condensation problems
• Determine if ventilation/cooling is possible
• Install and operate with ease Temperature models:
ClimaSys DTT:
• 32K sample memory
• Range: -40 to 80ºC
• Accuracy: ±0.3ºC
• Resolution: 0.03ºC
• Dimensions: 11 x 3.9 x 2.6cm
• IP67
Advantages
• Time stamp/start/stop with magnet key
• Low power consumption for extended two-year battery life
• Easy data download to PC via USB connection
• USB firmware update
ClimaSys DT Mini Model (single use)
• 16K sample memory
• Range: -40 to 80ºC
• Accuracy: ±0.5ºC
• Resolution: 0.1ºC
• Dimensions: 7.4 x 3 x 1.3 cm
• IP67
Advantages
• Activation button to start logging and mark time stamps
• Low power consumption for extended six-month battery life
• Easy data download to PC via USB connection
• USB firmware update
• Compact and easy to use
Temp/Humid/Dew Point Model
ClimaSys DTH
• 32K sample memory
• Range:
Temp: -40 to 80ºC
RH: 5 to 95%
• Accuracy:
Temp: ±0.3ºC
RH: ±2%
• Resolution:
Temp: 0.01ºC
RH: 0.05%
• Dimensions: 11 x 3.9 x 3cm
• IP54
Advantages
• Time stamp/start/stop with magnet key
• Dew point reading on LCD and software
• Fast response time for RH sensor
• USB firmware update
• Low power consumption for extended battery life (up to two years)
Переваги
The ClimaSys DT solution provides reliable diagnostics for both new (Greenfield) and existing (Brownfield) installations, Panel installers can rely on them to optimise efficiency and cost in new installations and increase equipment reliability and longevity in existing panels, while avoiding breakdowns.
Застосування
- ClimaSys DT solution is designed for critical electrical and electronic enclosures.
- Suitable with all kind of control panels in indoor and outdoor environments
