Acti9 Isobar P - A Type
Single Phase Distribution board
Features
Acti9 Isobar is a complete range of single phase distribution boards for commercial and industrial application.
BS EN 61439-3 | IEC 61439-3
- Standard distribution boards up to 27 ways
- Multi service distribution boards up to 21 ways
- Dual supply distribution boards up to 16 ways ( Isobar only )
- Split load distribution boards up to 15 ways ( Isobar only )
- Split metered distribution boards up to 28 ways
- Any outgoing way can be converted to switch the Neutral
- Fully type tested conditional short circuit rating of 16kA to BS EN 61439-3
- High performance MCB 10kA BS EN 60898 15kA BS EN 60947-2 in B, C or D curve single and double pole
- 125A busbar rating
- Isobar disconnection to BS EN 60947-3 ensuring unused outgoing ways are isolated
- Option of switching outgoing neutral on all boards using distributed neutral kit
- Terminal block for feeding up to 100A
- Range of incomers: switch disconnectors, residual current devices, terminal blocks
- Single pole wire-less RCBO ( Isobar P only )
- Single pole wired RCBO
- Full IP2X shrouding Isobar P only
- Full range of device accessories and auxiliaries
- Knockouts for cable gland and conduit mixed to suit the installation needs without loss of space
- Split metering options
- Connectivity with MCB and RCBO single phase wireless energy sensors
Benefits
Efficiency for your customers, and theirs!
Isobar P offers connectivity with the wider Acti9 offer, including control and command, flexibility and metering and power distribution - providing the efficiency your customers deserve
- Designed for Protection, even in the most demanding environments.
- Safety matters most and Acti9 Isobar P gives you, your customers and their installations the highest level of protection available.
- Offering unparalleled levels of Protection and operational performance.
- Connectivity to enable you to monitor, control, optimise and protect the life of your assets
Applications
Motors, General Power, HVAC, Critical Power
Generally supplied by a panel board or switchboard, systems are designed to ensure supply
continuity (discrimination) and enhanced performance. (cascading)
