RCCB

The residual current devices up to 100A comply with standards BS EN 61008

RCCB up to 100A
RCCB Schneider Electric The residual current devices up to 100A comply with standards BS EN 61008

Features

The residual current devices comply with standards BS EN 61008 and are suitable for isolation in accordance with industrial standards BS EN 60947.

  • Nominal current 25 to 100A
  • 30mA sensitivity: additional protection against direct contact
  • 100, 300 mA sensitivities: additional protection against fire and indirect contact
  • Selective version tripping of the device closest to the fault
  • Operating voltage up to 440Vac, insulation voltage: 500V

Benefits

A complementary product to work alongside KQ breakers: Integrated

  • Offers protection against electrocution and fire
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and contact centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings