Metalclad Distribution Substation (MDS)
Prefabricated substations from 200kVA to 2000kVA, 11000/433V
Features
Traditionally, the major elements of a substation are purchased from different suppliers. The customer then has to bear the cost of connecting the components together and the possible risk of damage during assembly. The Metalclad Distribution Substation eliminates this cost and risk as it is pre-assembled and factory tested before being delivered to site. An all-in-one solution, incorporating:
- A distribution transformer, either free-breathing or hermetically sealed - ratings are available from 200kVA to 1600kVA - (1)
- Either free breathing or hermetically sealed transformer
- A choice of dielectric fluids (mineral oil or Midel 7131 fluid)
Ringmaster range switchgear
- RMU, circuit breaker or switch disconnector
LV switchgear or fusegear options utilising SAIF, Shielded or NS Feeder Pillar ranges with latest ACB/MCCB circuit breaker technologies- An integral stainless steel corrosion-resistant enclosure, powder-coated in a wide choice of colours
- Easy installation with full access to all components
(1) 2000kVA rating available with modifications to enclosure - please consult Schneider ElectricBenefits
Schneider Electric inside: Single-source solution utilising Schneider Electric market-leading switchgear and transformers, assembled and tested at Schneider Electric’s UK medium voltage facility
Single point of contact and one-stop shop ordering provides peace of mind, whilst eliminating further project management cost
Reduced footprint: provides more valuable square footage for other onsite processes
Environmental benefits: with integrated complete fluid bounding/catchment, reduced civil works and materials
Versatile: Multiple standard configurations available with a choice of ratings from 200 kVA to 1600 kVA (1)
Applications
Infrastructure - Emobility, airports, ports, rail
Industries - automotive, food and beverage, process industries, factories
Hospitals, Education establishments and large commercial buildings
