Shielded Fusegear
Feeder Pillars, Fuseboards and Fuse Cabinets up to 3200 amps. Suitable for a wide variety of applications. - Feeder Pillar
Overview
Features
Designed to distribute electricity safely and reliably through indoor and outdoor distribution switchgear, the shielded range comprises of fuse cabinets, fuseboards and feeder pillars.
- Offers better protection than traditional, exposed, live copperwork by screening all live conductors
- Suitable for a wide variety of applications, tailored to meet customer requirements
- The fuseway design fully segregates the main busbars and outgoing circuits
- Moulded phase shrouds provide easy access to cable terminations ensuring protection from the adjacent live circuits
- Fuse carriers accept gU type fuse links with wedge tightening contact
- Patented through-grip handle ensures easy manual making and breaking of contacts.
- Manufactured and tested to ENA technical specification 37-2 issue 4
Benefits
- IPXXB protection under normal working conditions: Safe
- Suitable for indoor or outdoor applications: Flexible
- Proven performance in temperate and tropical climates: Durable
- Easy to install and operate: User friendly
- Low maintenance requirements: Cost saving
Applications
- UK and Overseas distribution network operators
- Residential properties
- Commercial premises
- Retail
