FeederSeT CB
FeederSeT outdoor and indoor switchboards incorporate technically advanced moulded case and air circuit breakers for assemblies up to 5000A.
Features
Weatherproof for outdoor installation, FeederSeT CB can be either transformer mounted to form part of a compact substation, or free standing. Maximum flexibility is achieved by its stacked busbar system and range of ComPacT moulded case and MasterPacT MTZ air circuit breakers.
For maximum flexibility the NS breaker utilises a ‘plug-on’ cassette factory fitted to the top of the MCCB. The cassette allows the NS breaker to be positioned anywhere on the busbar system whilst ensuring the correct torque for the connection is achieved. With full connectivity utilising Schneider Electric`s Active & Active + architectures , FeederSeT allows you to benefit from full monitoring and control of the assembly , reducing operational spend and avoiding costly downtime.
Benefits
With an ASTA certified design, FeederSeT CB provides IPXXB operator protection under all circumstances during operation. The modular design enables customisation for individual requirements and has the flexibility to suit the changing needs of your LV distribution system. With an IP54 rating to IEC 60529, FeederSeT CB can be located in any outdoor environment, freeing-up valuable indoor floor space.
Applications
Providing multiple feeds in a low footprint arrangement, FeederSeT CB is an ideal solution for electric vehicle charging infrastructures, where space-saving and operator/public safety are primary concerns for destination, transit and fleet operators.
FeederSeT CB is an ideal LV distribution solution for renewables and energy storage, educational establishments, healthcare establishments, office buildings, industrial applications and many other sectors that have new build and refurbishment applications.
