Local RCCBs : ID, xID...
Acti 9 xID & ID 125 Residual Current Circuit Breaker (RCCB) up to 125A
Products
Overview
Features
- Nominal current: up to 125A
- 30mA sensitivity: additional protection against direct contact (in accordance with IEC 364)
- 100, 300, 500 mA sensitivities: additional protection against fire and indirect contact (in accordance with IEC 364)
- Class AC - for normal installation
- Class Si (New) - for electrically disturbed networks (with harmonics, pulsating DC components etc.) & for harsh environments (presence of corrosive atmosphere, chemical gases, humid location etc)
- 4P RCCB is also suitable for 3phase 3 wire installation
- Conforms to IS 12640 and IEC/EN 61008
- ISI and CE marked
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Intermediate auxiliary required for add-on protection and indication auxiliaries
- ID-125 RCCBs are suitable for indication OFsp auxiliary only
- Suitable for additional Protection and Indication auxiliaries: ON/OFF, Trip, Shunt trip, Undervoltage trip, Overvoltage trip, Communication Auxiliary
Benefits
- Easy monitoring: Earth fault indication on front face
- Immunity against nuisance tripping
- New SI RCDs offers enhanced immunity to electrical disturbances and polluted & corrosive environments
- Ensures no accidental contact with live part – Finger-proof IP-20 terminals
- Avoids false insertion of cables and loose termination with Pull up terminals
- 100% recyclable & recoverable materials.
Applications
Protection in all industrial and commercial buildings against:
- Electrocution (in accordance with installation standard IEC 60364 and national standards)
- The risk of fire due to current leakage into building electrical installations.
